Microchip® Advanced Software Framework

zrc/tgt/config/node_config.h File Reference
#include "nwk_config.h"
#include "rf4ce.h"
#include "zrc.h"

Macros

#define NWK_ACTIVE_PERIOD   nwkcMinActivePeriod /* 16.8 ms */
 
#define NWK_DISCOVERY_LQI_THRESHOLD   (0x00)
 
#define NWK_DUTY_CYCLE   nwkcMaxDutyCycle /* 62500 symbols = 1s */
 
#define NWKC_MAX_PAIRING_TABLE_ENTRIES   (5)
 
#define NWKC_NODE_CAPABILITIES
 

#define NWK_ACTIVE_PERIOD   nwkcMinActivePeriod /* 16.8 ms */
#define NWK_DISCOVERY_LQI_THRESHOLD   (0x00)
#define NWK_DUTY_CYCLE   nwkcMaxDutyCycle /* 62500 symbols = 1s */
#define NWKC_MAX_PAIRING_TABLE_ENTRIES   (5)
#define NWKC_NODE_CAPABILITIES
Value:
#define SecurityCapableTrue
Node capability - constant security capable true.
Definition: atmel_rf4ce/lib/rf4ce.h:46
#define ChannelNormalizationCapableTrue
Node capability - constant channel normalization capable true.
Definition: atmel_rf4ce/lib/rf4ce.h:50
#define PowerSourceMainsTrue
Node capability - constant power source main available.
Definition: atmel_rf4ce/lib/rf4ce.h:42
#define NodeTypeTarget
Node capability - constant for node type target.
Definition: atmel_rf4ce/lib/rf4ce.h:38