Macros | |
#define | partstDEFAULT_PORT_ADDRESS ( ( unsigned short ) 0x378 ) |
Functions | |
void | vParTestInitialise (void) |
void | vParTestSetLED (unsigned portBASE_TYPE uxLED, signed portBASE_TYPE xValue) |
void | vParTestToggleLED (unsigned portBASE_TYPE uxLED) |
#define partstDEFAULT_PORT_ADDRESS ( ( unsigned short ) 0x378 ) |
void vParTestInitialise | ( | void | ) |
References IOPORT_DIR_OUTPUT, IOPORT_PIN_LEVEL_HIGH, ioport_set_pin_dir(), ioport_set_pin_level(), partestNUM_LEDS, ulLED, vParTestSetLED(), and xActiveStates.
Referenced by prvSetupHardware().
void vParTestSetLED | ( | unsigned portBASE_TYPE | uxLED, |
signed portBASE_TYPE | xValue | ||
) |
References IOPORT_PIN_LEVEL_HIGH, IOPORT_PIN_LEVEL_LOW, ioport_set_pin_level(), partestNUM_LEDS, pdFALSE, pdTRUE, taskENTER_CRITICAL, taskEXIT_CRITICAL, ulLED, vTaskSuspendAll(), xActiveStates, and xTaskResumeAll().
Referenced by portTASK_FUNCTION(), prvLEDTimerCallback(), and vParTestInitialise().
void vParTestToggleLED | ( | unsigned portBASE_TYPE | uxLED | ) |
References ioport_toggle_pin_level(), partestNUM_LEDS, taskENTER_CRITICAL, taskEXIT_CRITICAL, ulLED, vTaskSuspendAll(), and xTaskResumeAll().
Referenced by portTASK_FUNCTION(), prvFlashCoRoutine(), and prvLEDTimerCallback().