Microchip® Advanced Software Framework

example2 Directory Reference

Files

file  services/usb/class/composite/device/example2/conf_usb.h
 USB configuration file.
 
file  common/services/usb/class/composite/device/example2/main.c
 Main functions for USB composite example.
 
file  composite/device/example2/main.h
 Declaration of main function used by Composite example 2.
 
file  common/services/usb/class/composite/device/example2/memories_initialization_sam.c
 Initialization of memories Specific SAM functions to initialize the memories.
 
file  common/services/usb/class/composite/device/example2/uart.h
 UART functions.
 
file  composite/device/example2/uart_sam.c
 UART functions.
 
file  composite/device/example2/ui.h
 Common User Interface for USB application.