Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Watchdog Timer (WDT)

Driver for the WDT (Watchdog Timer).

This driver provides access to the main features of the WDT controller. The Watchdog Timer can be used to prevent system lock-up if the software becomes trapped in a deadlock. It features a 12-bit down counter that allows a watchdog period of up to 16 seconds (slow clock at 32.768 kHz). It can generate a general reset or a processor reset only. In addition, it can be stopped while the processor is in debug mode or idle mode.

Modules

 

Macros

#define WDT_KEY_PASSWORD   0xA5000000
 
#define WDT_MAX_VALUE   4095
 
#define WDT_SLCK_DIV   128
 

Functions

void wdt_disable (Wdt *p_wdt)
 Disable the watchdog timer. More...
 
uint32_t wdt_get_status (Wdt *p_wdt)
 Check the watchdog timer status. More...
 
uint32_t wdt_get_timeout_value (uint32_t ul_us, uint32_t ul_sclk)
 Get counter value or permitted range value of watchdog timer from the desired timeout period (in us). More...
 
uint32_t wdt_get_us_timeout_period (Wdt *p_wdt, uint32_t ul_sclk)
 Get the timeout period of the WatchDog Timer in microseconds. More...
 
void wdt_init (Wdt *p_wdt, uint32_t ul_mode, uint16_t us_counter, uint16_t us_delta)
 Initialize watchdog timer with the given mode. More...
 
void wdt_restart (Wdt *p_wdt)
 Restart the watchdog timer. More...
 

#define WDT_KEY_PASSWORD   0xA5000000

Referenced by wdt_restart().

#define WDT_MAX_VALUE   4095

Referenced by wdt_get_timeout_value().

#define WDT_SLCK_DIV   128

void wdt_disable ( Wdt *  p_wdt)

Disable the watchdog timer.

Referenced by init_system(), main(), and run_rstc_test().

uint32_t wdt_get_status ( Wdt *  p_wdt)

Check the watchdog timer status.

Returns
Bitmask of watchdog timer status.

Referenced by WDT_Handler().

uint32_t wdt_get_timeout_value ( uint32_t  ul_us,
uint32_t  ul_sclk 
)

Get counter value or permitted range value of watchdog timer from the desired timeout period (in us).

Note
The value returned by this function can be used by wdt_init() if it is not WDT_INVALID_ARGUMENT.
Parameters
ul_usThe desired timeout period (in us).
ul_sclkThe slow clock on board (in Hz).
Returns
If the desired period is beyond the watchdog period, this function returns WDT_INVALID_ARGUMENT. Otherwise it returns valid value.

References max, min, WDT_INVALID_ARGUMENT, WDT_MAX_VALUE, and WDT_SLCK_DIV.

Referenced by main().

uint32_t wdt_get_us_timeout_period ( Wdt *  p_wdt,
uint32_t  ul_sclk 
)

Get the timeout period of the WatchDog Timer in microseconds.

Parameters
p_wdtPointer to a WDT instance.
ul_sclkThe slow clock frequency (in Hz).
Returns
The timeout period in microseconds.

References WDT_SLCK_DIV.

Referenced by main().

void wdt_init ( Wdt *  p_wdt,
uint32_t  ul_mode,
uint16_t  us_counter,
uint16_t  us_delta 
)

Initialize watchdog timer with the given mode.

Parameters
p_wdtPointer to a WDT instance.
ul_modeBitmask of watchdog timer mode.
us_counterThe value loaded in the 12-bit Watchdog Counter.
us_deltaThe permitted range for reloading the Watchdog Timer.

Referenced by main(), run_rstc_test(), and run_wdt_test().

void wdt_restart ( Wdt *  p_wdt)

Restart the watchdog timer.

References WDT_KEY_PASSWORD.

Referenced by main(), run_wdt_test(), and WDT_Handler().