lwIP abstraction layer for SAM.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "FreeRTOS.h"
#include "task.h"
#include "queue.h"
#include "semphr.h"
Macros | |
#define | SYS_MBOX_NULL (xQueueHandle)0 |
#define | SYS_SEM_NULL (xSemaphoreHandle)0 |
Typedefs | |
typedef xQueueHandle | sys_mbox_t |
typedef xQueueHandle | sys_mutex_t |
typedef unsigned long int | sys_prot_t |
typedef xSemaphoreHandle | sys_sem_t |
typedef xTaskHandle | sys_thread_t |
Functions | |
sys_prot_t | sys_arch_protect (void) |
Protect the system. More... | |
void | sys_arch_unprotect (sys_prot_t pval) |
Unprotect the system. More... | |
#define SYS_MBOX_NULL (xQueueHandle)0 |
Referenced by sys_mbox_free(), sys_mbox_new(), tcpip_callback_with_block(), tcpip_input(), tcpip_timeout(), and tcpip_untimeout().
#define SYS_SEM_NULL (xSemaphoreHandle)0 |
Referenced by sys_sem_free(), and sys_sem_new().
typedef xQueueHandle sys_mbox_t |
typedef xQueueHandle sys_mutex_t |
typedef unsigned long int sys_prot_t |
typedef xSemaphoreHandle sys_sem_t |
typedef xTaskHandle sys_thread_t |
sys_prot_t sys_arch_protect | ( | void | ) |
Protect the system.
void sys_arch_unprotect | ( | sys_prot_t | pval | ) |
Unprotect the system.
pval | Protect value. |