EMAC device memory management struct.
Data Fields | |
uint8_t * | p_rx_buffer |
emac_rx_descriptor_t * | p_rx_dscr |
uint8_t * | p_tx_buffer |
emac_tx_descriptor_t * | p_tx_dscr |
uint16_t | us_rx_size |
uint16_t | us_tx_size |
uint8_t* emac_dev_mem::p_rx_buffer |
Referenced by emac_dev_init(), and emac_init_mem().
emac_rx_descriptor_t* emac_dev_mem::p_rx_dscr |
Referenced by emac_dev_init(), and emac_init_mem().
uint8_t* emac_dev_mem::p_tx_buffer |
Referenced by emac_dev_init(), and emac_init_mem().
emac_tx_descriptor_t* emac_dev_mem::p_tx_dscr |
Referenced by emac_dev_init(), and emac_init_mem().
uint16_t emac_dev_mem::us_rx_size |
Referenced by emac_dev_init(), and emac_init_mem().
uint16_t emac_dev_mem::us_tx_size |
Referenced by emac_dev_init(), and emac_init_mem().