Microchip® Advanced Software Framework

freertos_peripheral_parameters Struct Reference

#include <freertos_peripheral_control_private.h>

Data Fields

Pdc * pdc_base_address
 
void * peripheral_base_address
 
uint32_t peripheral_id
 
enum IRQn peripheral_irq
 

Pdc* freertos_peripheral_parameters::pdc_base_address
void* freertos_peripheral_parameters::peripheral_base_address

Referenced by local_twi_handler().

uint32_t freertos_peripheral_parameters::peripheral_id
enum IRQn freertos_peripheral_parameters::peripheral_irq