ICMP echo header structure.
#include <mini_ip.h>
Data Fields | |
uint16_t | cksum |
1's complement cksum of struct More... | |
uint8_t | code |
Type subcode. More... | |
uint16_t | id |
Identifier. More... | |
uint16_t | seq |
Sequence number. More... | |
uint8_t | type |
Type of message. More... | |
uint16_t icmp_echo_header::cksum |
1's complement cksum of struct
Referenced by emac_process_ip_packet().
uint8_t icmp_echo_header::code |
Type subcode.
Referenced by emac_process_ip_packet().
uint16_t icmp_echo_header::id |
Identifier.
uint16_t icmp_echo_header::seq |
Sequence number.
uint8_t icmp_echo_header::type |
Type of message.
Referenced by emac_process_ip_packet().