Data Fields | |
uint32_t | ul_cmd_list [NB_STATUS_CMD] |
Command list. More... | |
uint32_t | ul_total_block_number |
Number of data blocks. More... | |
uint32_t | ul_total_command_number |
Number of SPI commands (including data blocks). More... | |
uint32_t status_block_t::ul_cmd_list |
Command list.
Referenced by DMAC_Handler(), SPI_Handler(), spi_master_go(), and spi_slave_initialize().
uint32_t status_block_t::ul_total_block_number |
Number of data blocks.
Referenced by spi_master_go(), spi_slave_command_process(), spi_slave_initialize(), and spi_slave_new_command().
uint32_t status_block_t::ul_total_command_number |
Number of SPI commands (including data blocks).
Referenced by DMAC_Handler(), SPI_Handler(), spi_master_go(), spi_slave_command_process(), and spi_slave_initialize().