Microchip® Advanced Software Framework

usb_conf_desc_t Struct Reference

Standard USB configuration descriptor structure.

#include <usb_protocol.h>

Data Fields

uint8_t bConfigurationValue
 
uint8_t bDescriptorType
 
uint8_t bLength
 
uint8_t bmAttributes
 
uint8_t bMaxPower
 
uint8_t bNumInterfaces
 
uint8_t iConfiguration
 
le16_t wTotalLength
 

uint8_t usb_conf_desc_t::bConfigurationValue
uint8_t usb_conf_desc_t::bLength
uint8_t usb_conf_desc_t::iConfiguration