Microchip® Advanced Software Framework

arm_class_marks_example_f32.c File Reference
#include <asf.h>
#include "arm_math.h"

Macros

#define NUMSTUDENTS   20
 
#define NUMSUBJECTS   4
 
#define TEST_LENGTH_SAMPLES   (20*4)
 
#define USE_STATIC_INIT
 

Functions

int32_t main ()
 

Variables

float32_t max_marks
 
float32_t mean
 
float32_t min_marks
 
uint32_t numStudents = 20
 
uint32_t numSubjects = 4
 
float32_t std
 
uint32_t student_num
 
const float32_t testMarks_f32 [TEST_LENGTH_SAMPLES]
 
static float32_t testOutput [TEST_LENGTH_SAMPLES]
 
const float32_t testUnity_f32 [4]
 
float32_t var
 

#define NUMSTUDENTS   20

Referenced by main().

#define NUMSUBJECTS   4

Referenced by main().

#define TEST_LENGTH_SAMPLES   (20*4)
#define USE_STATIC_INIT

float32_t max_marks

Referenced by main().

float32_t mean

Referenced by main().

float32_t min_marks

Referenced by main().

uint32_t numStudents = 20

Referenced by main().

uint32_t numSubjects = 4

Referenced by main().

float32_t std

Referenced by main().

uint32_t student_num

Referenced by main().

const float32_t testMarks_f32[TEST_LENGTH_SAMPLES]
Initial value:
=
{
42.000000, 37.000000, 81.000000, 28.000000,
83.000000, 72.000000, 36.000000, 38.000000,
32.000000, 51.000000, 63.000000, 64.000000,
97.000000, 82.000000, 95.000000, 90.000000,
66.000000, 51.000000, 54.000000, 42.000000,
67.000000, 56.000000, 45.000000, 57.000000,
67.000000, 69.000000, 35.000000, 52.000000,
29.000000, 81.000000, 58.000000, 47.000000,
38.000000, 76.000000, 100.000000, 29.000000,
33.000000, 47.000000, 29.000000, 50.000000,
34.000000, 41.000000, 61.000000, 46.000000,
52.000000, 50.000000, 48.000000, 36.000000,
47.000000, 55.000000, 44.000000, 40.000000,
100.000000, 94.000000, 84.000000, 37.000000,
32.000000, 71.000000, 47.000000, 77.000000,
31.000000, 50.000000, 49.000000, 35.000000,
63.000000, 67.000000, 40.000000, 31.000000,
29.000000, 68.000000, 61.000000, 38.000000,
31.000000, 28.000000, 28.000000, 76.000000,
55.000000, 33.000000, 29.000000, 39.000000
}

Referenced by main().

float32_t testOutput[TEST_LENGTH_SAMPLES]
static

Referenced by main().

const float32_t testUnity_f32[4]
Initial value:
=
{
1.000, 1.000, 1.000, 1.000
}

Referenced by main().

float32_t var

Referenced by main().