Handles Transceiver related Interrupts.
Functions | |
void | trx_irq_awake_handler_cb (void) |
Transceiver interrupt handler for awake end IRQ. More... | |
void | trx_irq_handler_cb (void) |
Transceiver interrupt handler. More... | |
void | trx_irq_timestamp_handler_cb (void) |
Timestamp interrupt handler. More... | |
void trx_irq_awake_handler_cb | ( | void | ) |
Transceiver interrupt handler for awake end IRQ.
This function handles the transceiver awake end interrupt.
void trx_irq_handler_cb | ( | void | ) |
Transceiver interrupt handler.
This function handles the transceiver generated interrupts.
This function handles the transceiver interrupt. It reads all IRQs from the transceivers and stores them to a variable. If a transceiver is currently sleeping, then the IRQs are not handled. The actual processing of the IRQs is triggered from tal_task().
This function handles the transceiver generated interrupts.
This function handles the transceiver interrupt. It reads all IRQs from the transceivers and stores them to a variable. If a transceiver is currently sleeping, then the IRQs are not handled. The actual processing of the IRQs is triggered from tal_task().
void trx_irq_timestamp_handler_cb | ( | void | ) |
Timestamp interrupt handler.
This function handles the interrupts handling the timestamp.