ACIFC channel configuration structure.
#include <acifc.h>
Data Fields | |
bool | always_on |
Specify whether the ACIFC channel is always on. More... | |
enum ac_comparator_mode | comparator_mode |
The comparator mode setting. More... | |
bool | event_negative |
Enable/disable the output event when ACOUT is zero. More... | |
bool | event_positive |
Enable/disable the output event when ACOUT is one. More... | |
bool | fast_mode |
Enable/disable fast mode. More... | |
enum ac_hysteresis_voltage | hysteresis_voltage |
Hysteresis value. More... | |
enum ac_ch_interrupt_setting | interrupt_setting |
The interrupt setting. More... | |
enum ac_negative_input | negative_input |
The negative input setting. More... | |
bool ac_ch_config::always_on |
Specify whether the ACIFC channel is always on.
Referenced by ac_ch_get_config_defaults(), ac_ch_set_config(), main(), and run_ac_test().
enum ac_comparator_mode ac_ch_config::comparator_mode |
The comparator mode setting.
Referenced by ac_ch_get_config_defaults(), and ac_ch_set_config().
bool ac_ch_config::event_negative |
Enable/disable the output event when ACOUT is zero.
Referenced by ac_ch_get_config_defaults(), and ac_ch_set_config().
bool ac_ch_config::event_positive |
Enable/disable the output event when ACOUT is one.
Referenced by ac_ch_get_config_defaults(), and ac_ch_set_config().
bool ac_ch_config::fast_mode |
Enable/disable fast mode.
Referenced by ac_ch_get_config_defaults(), ac_ch_set_config(), main(), and run_ac_test().
enum ac_hysteresis_voltage ac_ch_config::hysteresis_voltage |
Hysteresis value.
Referenced by ac_ch_get_config_defaults(), and ac_ch_set_config().
enum ac_ch_interrupt_setting ac_ch_config::interrupt_setting |
The interrupt setting.
Referenced by ac_ch_get_config_defaults(), and ac_ch_set_config().
enum ac_negative_input ac_ch_config::negative_input |
The negative input setting.
Referenced by ac_ch_get_config_defaults(), and ac_ch_set_config().