Microchip® Advanced Software Framework

adc_cdma_first_config Struct Reference

Parameters for the configuration of the First CDMA register.

#include <adcife.h>

Data Fields

uint32_t bipolar:1
 conversion mode More...
 
uint32_t dw:1
 Double Word transmitting. More...
 
uint32_t enstup:1
 Enables the Startup Time. More...
 
uint32_t gain:3
 gain value More...
 
uint32_t gcomp:1
 Gain Compensation. More...
 
uint32_t hwla:1
 Half Word Left Adjust. More...
 
uint32_t internal:2
 Internal Voltage Sources Selection. More...
 
uint32_t muxneg:3
 MUX selection on Negative ADC input channel. More...
 
uint32_t muxpos:4
 MUX selection on Positive ADC input channel. More...
 
uint32_t res:1
 Sequencer resolution. More...
 
uint32_t reserved:1
 
uint32_t reserved2:3
 
uint32_t reserved3:5
 
uint32_t strig:1
 Software trigger. More...
 
uint32_t tss:1
 Internal Timer Start. More...
 
uint32_t zoomrange:3
 Zoom shift/unipolar reference source selection. More...
 

uint32_t adc_cdma_first_config::bipolar

conversion mode

uint32_t adc_cdma_first_config::dw

Double Word transmitting.

uint32_t adc_cdma_first_config::enstup

Enables the Startup Time.

uint32_t adc_cdma_first_config::gain

gain value

uint32_t adc_cdma_first_config::gcomp

Gain Compensation.

uint32_t adc_cdma_first_config::hwla

Half Word Left Adjust.

uint32_t adc_cdma_first_config::internal

Internal Voltage Sources Selection.

uint32_t adc_cdma_first_config::muxneg

MUX selection on Negative ADC input channel.

uint32_t adc_cdma_first_config::muxpos

MUX selection on Positive ADC input channel.

uint32_t adc_cdma_first_config::res

Sequencer resolution.

uint32_t adc_cdma_first_config::reserved
uint32_t adc_cdma_first_config::reserved2
uint32_t adc_cdma_first_config::reserved3
uint32_t adc_cdma_first_config::strig

Software trigger.

uint32_t adc_cdma_first_config::tss

Internal Timer Start.

uint32_t adc_cdma_first_config::zoomrange

Zoom shift/unipolar reference source selection.