Parameters for the configuration of the Second CDMA register.
#include <adcife.h>
Data Fields | |
uint32_t | dw:1 |
Double Word transmitting. More... | |
uint32_t | ht:12 |
High Threshold. More... | |
uint32_t | lt:12 |
Low Threshold. More... | |
uint32_t | reserved:1 |
uint32_t | reserved2:3 |
uint32_t | wm:3 |
Window Monitor Mode. More... | |
uint32_t adc_cdma_second_config::dw |
Double Word transmitting.
uint32_t adc_cdma_second_config::ht |
High Threshold.
uint32_t adc_cdma_second_config::lt |
Low Threshold.
uint32_t adc_cdma_second_config::reserved |
uint32_t adc_cdma_second_config::reserved2 |
uint32_t adc_cdma_second_config::wm |
Window Monitor Mode.