Microchip® Advanced Software Framework

adc_config Struct Reference

ADC Configuration structure.

#include <adcife.h>

Data Fields

bool clksel
 Clock Selection for sequencer/ADC cell. More...
 
uint8_t prescal
 Prescaler Rate Slection. More...
 
uint8_t refsel
 ADC Reference selection. More...
 
uint8_t speed
 ADC current reduction. More...
 
uint8_t start_up
 Startup time. More...
 

bool adc_config::clksel

Clock Selection for sequencer/ADC cell.

Referenced by adc_get_config_defaults(), and adc_set_config().

uint8_t adc_config::prescal

Prescaler Rate Slection.

Referenced by adc_get_config_defaults(), adc_set_config(), main(), run_adcife_init_test(), and start_adc().

uint8_t adc_config::refsel

ADC Reference selection.

Referenced by adc_get_config_defaults(), and adc_set_config().

uint8_t adc_config::speed

ADC current reduction.

Referenced by adc_get_config_defaults(), and adc_set_config().

uint8_t adc_config::start_up

Startup time.

Referenced by adc_get_config_defaults(), and adc_set_config().