Parameters for the configuration of the PDCA word.
#include <adcife.h>
Data Fields | |
uint16_t * | buffer |
ADC Buffer used for PDC transfer. More... | |
void * | cdma_cfg |
CDMA word. More... | |
uint8_t | nb_channels |
Number of channels. More... | |
uint8_t | pdc_rx_channel |
ADC PDC RX Channel. More... | |
uint8_t | pdc_tx_channel |
ADC PDC TX Channel. More... | |
bool | wm |
Window Mode. More... | |
uint16_t* adc_pdca_config::buffer |
ADC Buffer used for PDC transfer.
Referenced by adc_pdca_get_config_defaults(), and adc_pdca_set_config().
void* adc_pdca_config::cdma_cfg |
CDMA word.
Referenced by adc_pdca_get_config_defaults(), and adc_pdca_set_config().
uint8_t adc_pdca_config::nb_channels |
Number of channels.
Referenced by adc_pdca_get_config_defaults(), and adc_pdca_set_config().
uint8_t adc_pdca_config::pdc_rx_channel |
ADC PDC RX Channel.
Referenced by adc_pdca_get_config_defaults(), and adc_pdca_set_config().
uint8_t adc_pdca_config::pdc_tx_channel |
ADC PDC TX Channel.
Referenced by adc_pdca_set_config().
bool adc_pdca_config::wm |
Window Mode.
Referenced by adc_pdca_get_config_defaults(), and adc_pdca_set_config().