Structure for a GPIO pin interrupt source.
Data Fields | |
gpio_pin_callback_t | callback |
Interrupt callback function. More... | |
uint32_t | pin |
The pin number. More... | |
gpio_pin_callback_t gpio_interrupt_source::callback |
Interrupt callback function.
Referenced by gpio_common_handler(), and gpio_set_pin_callback().
uint32_t gpio_interrupt_source::pin |
The pin number.
Referenced by gpio_common_handler(), and gpio_set_pin_callback().