This is the standard ICMP6 header.
#include <icmp6.h>
Public Member Functions | |
PACK_STRUCT_FIELD (u16_t chksum) | |
PACK_STRUCT_FIELD (u32_t data) | |
PACK_STRUCT_FLD_8 (u8_t type) | |
PACK_STRUCT_FLD_8 (u8_t code) | |
icmp6_hdr::PACK_STRUCT_FIELD | ( | u16_t | chksum | ) |
icmp6_hdr::PACK_STRUCT_FIELD | ( | u32_t | data | ) |
icmp6_hdr::PACK_STRUCT_FLD_8 | ( | u8_t | type | ) |
icmp6_hdr::PACK_STRUCT_FLD_8 | ( | u8_t | code | ) |