This is the standard ICMP header only that the u32_t data is split to two u16_t like ICMP echo needs it.
This header is also used for other ICMP types that do not use the data part.
#include <icmp.h>
Public Member Functions | |
PACK_STRUCT_FIELD (u16_t chksum) | |
PACK_STRUCT_FIELD (u16_t id) | |
PACK_STRUCT_FIELD (u16_t seqno) | |
PACK_STRUCT_FLD_8 (u8_t type) | |
PACK_STRUCT_FLD_8 (u8_t code) | |
icmp_echo_hdr::PACK_STRUCT_FIELD | ( | u16_t | chksum | ) |
icmp_echo_hdr::PACK_STRUCT_FIELD | ( | u16_t | id | ) |
icmp_echo_hdr::PACK_STRUCT_FIELD | ( | u16_t | seqno | ) |
icmp_echo_hdr::PACK_STRUCT_FLD_8 | ( | u8_t | type | ) |
icmp_echo_hdr::PACK_STRUCT_FLD_8 | ( | u8_t | code | ) |