Blink configuration structure.
#include <lcdca.h>
Data Fields | |
uint8_t | lcd_blink_mode |
Blink Mode. More... | |
uint8_t | lcd_blink_timer |
LCDCA blink timer. More... | |
uint8_t lcdca_blink_config::lcd_blink_mode |
Blink Mode.
Referenced by c42364a_blink_icon_start(), c42364a_blink_screen(), c42412a_blink_icon_start(), c42412a_blink_screen(), lcdca_blink_set_config(), main(), and run_lcdca_blink_test().
uint8_t lcdca_blink_config::lcd_blink_timer |
LCDCA blink timer.
Referenced by c42364a_blink_icon_start(), c42364a_blink_screen(), c42412a_blink_icon_start(), c42412a_blink_screen(), lcdca_blink_set_config(), main(), and run_lcdca_blink_test().