Circular shift configuration structure.
#include <lcdca.h>
Data Fields | |
uint8_t | data |
Circular shift register value. More... | |
uint8_t | lcd_csr_dir |
Shift direction. More... | |
uint8_t | lcd_csr_timer |
LCDCA shift register timer. More... | |
uint8_t | size |
Size of the circular shift register. More... | |
uint8_t lcdca_circular_shift_config::data |
Circular shift register value.
Referenced by c42364a_circular_animation_start(), lcdca_circular_shift_set_config(), main(), and run_lcdca_autonomous_test().
uint8_t lcdca_circular_shift_config::lcd_csr_dir |
Shift direction.
Referenced by c42364a_circular_animation_start(), lcdca_circular_shift_set_config(), main(), and run_lcdca_autonomous_test().
uint8_t lcdca_circular_shift_config::lcd_csr_timer |
LCDCA shift register timer.
Referenced by c42364a_circular_animation_start(), lcdca_circular_shift_set_config(), main(), and run_lcdca_autonomous_test().
uint8_t lcdca_circular_shift_config::size |
Size of the circular shift register.
Referenced by c42364a_circular_animation_start(), lcdca_circular_shift_set_config(), main(), and run_lcdca_autonomous_test().