Microchip® Advanced Software Framework

nib_tag Struct Reference

#include <nwk_internal.h>

Data Fields

uint32_t ActivePeriod
 
uint8_t aplKeyExchangeTransferCount
 
uint8_t aplKeyRepeatWaitTime
 
uint8_t BaseChannel
 
uint8_t ChAgEdThreshold
 
bool ChAgEnabled
 
uint32_t ChAgScanInterval
 
uint8_t DiscoveryLQIThreshold
 
uint32_t DiscoveryRepetitionInterval
 
uint32_t DutyCycle
 
uint32_t FrameCounter
 
bool IndicateDiscoveryRequests
 
bool InPowerSave
 
uint8_t MaxDiscoveryRepetitions
 
uint8_t MaxFirstAttemptCSMABackoffs
 
uint8_t MaxFirstAttemptFrameRetries
 
uint8_t MaxReportedNodeDescriptors
 
pairing_table_t PairingTable [nwkcMaxPairingTableEntries]
 
uint16_t PanIdentifier
 
uint8_t PrivateNodeCapabilities
 
uint16_t PrivateVendorIdentifier
 NWK variables used to store private NIB attribute values. More...
 
uint8_t PrivateVendorString [7]
 
uint32_t ResponseWaitTime
 
uint8_t ScanDuration
 
uint16_t ShortAddress
 
uint8_t UserString [15]
 

uint32_t nib_tag::ActivePeriod
uint8_t nib_tag::aplKeyExchangeTransferCount
uint8_t nib_tag::aplKeyRepeatWaitTime
uint8_t nib_tag::BaseChannel
uint8_t nib_tag::ChAgEdThreshold
bool nib_tag::ChAgEnabled
uint32_t nib_tag::ChAgScanInterval
uint8_t nib_tag::DiscoveryLQIThreshold
uint32_t nib_tag::DiscoveryRepetitionInterval
uint32_t nib_tag::DutyCycle
uint32_t nib_tag::FrameCounter
bool nib_tag::IndicateDiscoveryRequests
bool nib_tag::InPowerSave
uint8_t nib_tag::MaxDiscoveryRepetitions
uint8_t nib_tag::MaxFirstAttemptCSMABackoffs
uint8_t nib_tag::MaxFirstAttemptFrameRetries
uint8_t nib_tag::MaxReportedNodeDescriptors
uint16_t nib_tag::PanIdentifier
uint8_t nib_tag::PrivateNodeCapabilities
uint16_t nib_tag::PrivateVendorIdentifier

NWK variables used to store private NIB attribute values.

uint8_t nib_tag::PrivateVendorString[7]
uint32_t nib_tag::ResponseWaitTime
uint8_t nib_tag::ScanDuration
uint16_t nib_tag::ShortAddress
uint8_t nib_tag::UserString[15]