NLME-DISCOVERY.indication message structure.
#include <nwk_msg_types.h>
Data Fields | |
nwk_msg_code_t cmdcode | ALIGN8BIT |
This identifies the message as NLME_DISCOVERY_INDICATION. More... | |
nwk_enum_t Status | ALIGN8BIT |
uint64_t SrcIEEEAddr | ALIGN8BIT |
uint8_t OrgNodeCapabilities | ALIGN8BIT |
uint16_t OrgVendorId | ALIGN8BIT |
uint8_t OrgVendorString[7] | ALIGN8BIT |
uint8_t OrgAppCapabilities | ALIGN8BIT |
uint8_t OrgUserString[15] | ALIGN8BIT |
dev_type_t OrgDevTypeList[DEVICE_TYPE_LIST_SIZE] | ALIGN8BIT |
profile_id_t OrgProfileIdList[PROFILE_ID_LIST_SIZE] | ALIGN8BIT |
uint8_t SearchDevType | ALIGN8BIT |
uint8_t RxLinkQuality | ALIGN8BIT |