All nwk layer configuration Macros are defined in this module.
#define DEVICE_TYPE_LIST_SIZE 3 |
Referenced by handle_incoming_msg(), handle_input(), nlme_auto_discovery_request(), nlme_discovery_confirm(), nlme_discovery_indication(), nlme_discovery_request(), nlme_discovery_response(), nlme_pair_confirm(), nlme_pair_indication(), nlme_pair_request(), nlme_pair_response(), nlme_start_confirm(), pbp_org_pair_request(), and pbp_rec_pair_request().
#define NUMBER_OF_CH_AG_TIMERS 1 |
#define NUMBER_OF_LARGE_STACK_BUFS (5) |
#define NUMBER_OF_NWK_TIMERS |
Value:
#define NUMBER_OF_CH_AG_TIMERS
Definition: nwk_config.h:58
#define NUMBER_OF_PROFILE_TIMERS
Definition: nwk_config.h:64
#define PBP_TIMER
Definition: nwk_config.h:70
#define NUMBER_OF_PROFILE_TIMERS 1 |
#define NUMBER_OF_SMALL_STACK_BUFS (0) |
#define NWKC_VENDOR_IDENTIFIER (0x1014) |
#define NWKC_VENDOR_STRING "ATMEL " /* 7 characters ! */ |
#define PROFILE_ID_LIST_SIZE 7 |
Referenced by handle_incoming_msg(), handle_input(), nlme_auto_discovery_request(), nlme_discovery_confirm(), nlme_discovery_indication(), nlme_discovery_request(), nlme_discovery_response(), nlme_pair_confirm(), nlme_pair_indication(), nlme_pair_request(), nlme_pair_response(), nlme_start_confirm(), pbp_org_pair_request(), and pbp_rec_pair_request().
#define TOTAL_STACK_TIMERS |
Value:
#define NUMBER_OF_MAC_TIMERS
Definition: mac_config.h:112
#define NUMBER_OF_TAL_TIMERS
Definition: tal_timer_config.h:209
#define NUMBER_OF_NWK_TIMERS
Definition: nwk_config.h:75