File contains TAL timer configuration parameters.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | NUMBER_OF_TAL_TIMERS (2) |
#define | NUMBER_OF_TAL_TIMERS (2) |
Variables | |
uint8_t | TAL_CSMA_BEACON_LOSS_TIMER |
uint8_t | TAL_CSMA_CCA |
uint8_t | TAL_T_0 |
uint8_t | TAL_T_1 |
#define NUMBER_OF_TAL_TIMERS (2) |
#define NUMBER_OF_TAL_TIMERS (2) |
uint8_t TAL_T_0 |
Referenced by start_ack_wait_timer(), start_backoff(), stop_tal_timer(), and tal_timer_init().
uint8_t TAL_T_1 |
Referenced by start_ack_wait_timer(), start_backoff(), stop_tal_timer(), and tal_timer_init().