Microchip® Advanced Software Framework

nlme_disc_req_tag Struct Reference

NLME-DISCOVERY.request message structure.

#include <nwk_msg_types.h>

Data Fields

nwk_msg_code_t cmdcode ALIGN8BIT
 This identifies the message as NLME_DISCOVERY_REQUEST. More...
 
uint16_t DstPANId ALIGN8BIT
 
uint16_t DstNwkAddr ALIGN8BIT
 
uint8_t OrgAppCapabilities ALIGN8BIT
 
dev_type_t OrgDevTypeList[DEVICE_TYPE_LIST_SIZEALIGN8BIT
 
profile_id_t OrgProfileIdList[PROFILE_ID_LIST_SIZEALIGN8BIT
 
dev_type_t SearchDevType ALIGN8BIT
 
uint8_t DiscProfileIdListSize ALIGN8BIT
 
profile_id_t DiscProfileIdList[PROFILE_ID_LIST_SIZEALIGN8BIT
 
uint32_t DiscDuration ALIGN8BIT