NLME-DISCOVERY.response message structure.
#include <nwk_msg_types.h>
Data Fields | |
nwk_msg_code_t cmdcode | ALIGN8BIT |
This identifies the message as NLME_DISCOVERY_RESPONSE. More... | |
nwk_enum_t Status | ALIGN8BIT |
uint64_t DstIEEEAddr | ALIGN8BIT |
uint8_t RecAppCapabilities | ALIGN8BIT |
dev_type_t RecDevTypeList[DEVICE_TYPE_LIST_SIZE] | ALIGN8BIT |
profile_id_t RecProfileIdList[PROFILE_ID_LIST_SIZE] | ALIGN8BIT |
uint8_t DiscReqLQI | ALIGN8BIT |