NLME-PAIR.request message structure.
#include <nwk_msg_types.h>
Data Fields | |
nwk_msg_code_t cmdcode | ALIGN8BIT |
This identifies the message as NLME_PAIR_REQUEST. More... | |
uint8_t LogicalChannel | ALIGN8BIT |
uint16_t DstPANId | ALIGN8BIT |
uint64_t DstIEEEAddr | ALIGN8BIT |
uint8_t OrgAppCapabilities | ALIGN8BIT |
dev_type_t OrgDevTypeList[DEVICE_TYPE_LIST_SIZE] | ALIGN8BIT |
profile_id_t OrgProfileIdList[PROFILE_ID_LIST_SIZE] | ALIGN8BIT |
uint8_t KeyExTransferCount | ALIGN8BIT |