Microchip® Advanced Software Framework

sam_usbc_udesc_bk_ctrl_stat_t Struct Reference

#include <usbc_device.h>

Data Fields

uint32_t crcerri:1
 
uint32_t overfi:1
 
uint32_t reserved1:15
 
uint32_t reserved2:13
 
uint32_t stallrq:1
 
uint32_t underfi:1
 

uint32_t sam_usbc_udesc_bk_ctrl_stat_t::crcerri
uint32_t sam_usbc_udesc_bk_ctrl_stat_t::overfi
uint32_t sam_usbc_udesc_bk_ctrl_stat_t::reserved1
uint32_t sam_usbc_udesc_bk_ctrl_stat_t::reserved2
uint32_t sam_usbc_udesc_bk_ctrl_stat_t::stallrq
uint32_t sam_usbc_udesc_bk_ctrl_stat_t::underfi