Microchip® Advanced Software Framework

sam_usbc_udesc_ep_ctrl_stat_t Struct Reference

#include <usbc_device.h>

Data Fields

uint32_t pipe_dev_addr:7
 
uint32_t pipe_error_cnt_max:4
 
uint32_t pipe_error_status:8
 
uint32_t pipe_num:4
 
uint32_t reserved1:1
 
uint32_t reserved2:8
 

uint32_t sam_usbc_udesc_ep_ctrl_stat_t::pipe_dev_addr
uint32_t sam_usbc_udesc_ep_ctrl_stat_t::pipe_error_cnt_max
uint32_t sam_usbc_udesc_ep_ctrl_stat_t::pipe_error_status
uint32_t sam_usbc_udesc_ep_ctrl_stat_t::pipe_num
uint32_t sam_usbc_udesc_ep_ctrl_stat_t::reserved1
uint32_t sam_usbc_udesc_ep_ctrl_stat_t::reserved2