Microchip® Advanced Software Framework

sam_usbc_udesc_sizes_t Struct Reference

#include <usbc_device.h>

Data Fields

uint32_t auto_zlp:1
 
uint32_t byte_count:15
 
uint32_t multi_packet_size:15
 
uint32_t reserved:1
 

uint32_t sam_usbc_udesc_sizes_t::auto_zlp
uint32_t sam_usbc_udesc_sizes_t::byte_count
uint32_t sam_usbc_udesc_sizes_t::multi_packet_size
uint32_t sam_usbc_udesc_sizes_t::reserved