Microchip® Advanced Software Framework

status_block_t Struct Reference

Data Fields

uint32_t ul_cmd_list [NB_STATUS_CMD]
 Command list. More...
 
uint32_t ul_total_block_number
 Number of data blocks. More...
 
uint32_t ul_total_command_number
 Number of SPI commands (including data blocks). More...
 

uint32_t status_block_t::ul_cmd_list[NB_STATUS_CMD]

Command list.

Referenced by SPI_Handler(), spi_master_go(), and spi_slave_initialize().

uint32_t status_block_t::ul_total_block_number
uint32_t status_block_t::ul_total_command_number

Number of SPI commands (including data blocks).

Referenced by SPI_Handler(), spi_master_go(), spi_slave_command_process(), and spi_slave_initialize().