[tc_capture_selection]
Data Fields | |
uint32_t | ul_intclock |
Internal clock signals selection. More... | |
uint16_t | us_dutycycle |
Duty cycle in percent (positive). More... | |
uint16_t | us_frequency |
Waveform frequency (in Hz). More... | |
uint32_t waveconfig_t::ul_intclock |
Internal clock signals selection.
Referenced by tc_waveform_initialize().
uint16_t waveconfig_t::us_dutycycle |
Duty cycle in percent (positive).
Referenced by display_menu(), and tc_waveform_initialize().
uint16_t waveconfig_t::us_frequency |
Waveform frequency (in Hz).
Referenced by display_menu(), and tc_waveform_initialize().