Microchip® Advanced Software Framework

tal_fe_fsk_params.h File Reference

Parameter mapping of function fsk_rfcfg.

T his file was created by mk_fsk_params.pl. Do not edit!

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define FSK_PARAMS
 
#define FSK_PE_TABLE
 

#define FSK_PARAMS
#define FSK_PE_TABLE
Value:
{ \
2, 3, 252, /* 50kHz */ \
14, 15, 240, /* 100kHz */ \
60, 63, 192, /* 150kHz */ \
116, 127, 128, /* 200kHz */ \
5, 60, 195, /* 300kHz */ \
19, 41, 199 /* 400kHz */ \
}