This file contains defines for TAL types.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
#include <stdbool.h>
Data Structures | |
union | pib_value_t |
PIB attribute value type. More... | |
Macros | |
#define | AES_DIR_DECRYPT (1) |
AES core operation direction: Decryption (ECB) More... | |
#define | AES_DIR_ENCRYPT (0) |
AES core operation direction: Encryption (ECB, CBC) More... | |
#define | BAND_2400 (1) |
2.4 GHz (channels 11 through 26) More... | |
#define | BAND_900 (0) |
868 / 910 MHz (channels 0 through 10) using BPSK More... | |
Functions | |
uint32_t | tal_convert_symbols_to_us_def (uint32_t symbols) |
TAL task handling. More... | |
uint32_t | tal_convert_us_to_symbols_def (uint32_t us) |
Conversion of microseconds to symbols. More... | |
#define AES_DIR_DECRYPT (1) |
AES core operation direction: Decryption (ECB)
#define AES_DIR_ENCRYPT (0) |
AES core operation direction: Encryption (ECB, CBC)
#define BAND_2400 (1) |
2.4 GHz (channels 11 through 26)
#define BAND_900 (0) |
868 / 910 MHz (channels 0 through 10) using BPSK
uint32_t tal_convert_symbols_to_us_def | ( | uint32_t | symbols | ) |
TAL task handling.
This function
TAL task handling.
References TAL_CONVERT_SYMBOLS_TO_US.
uint32_t tal_convert_us_to_symbols_def | ( | uint32_t | us | ) |
Conversion of microseconds to symbols.