WINC1500 enterprise security connection with MSCHAPV2.
Copyright (c) 2018-2021 Microchip Technology Inc. and its subsidiaries.
#include "asf.h"
#include "main.h"
#include <string.h>
#include "driver/include/m2m_wifi.h"
#include "driver/source/nmasic.h"
Macros | |
#define | STRING_EOL "\r\n" |
#define | STRING_HEADER |
Functions | |
static void | configure_console (void) |
Configure UART console. More... | |
int | main (void) |
Main application function. More... | |
static void | wifi_cb (uint8_t u8MsgType, void *pvMsg) |
Callback to get the Wi-Fi status update. More... | |
#define STRING_EOL "\r\n" |
#define STRING_HEADER |
Referenced by main().
|
static |
Configure UART console.
References uart_rs232_options::baudrate, CONF_UART, CONF_UART_BAUDRATE, CONF_UART_CHAR_LENGTH, CONF_UART_PARITY, CONF_UART_STOP_BITS, stdio_serial_init(), and sysclk_enable_peripheral_clock().
Referenced by main().
int main | ( | void | ) |
Main application function.
Application entry point. Initialize system, UART and board specific settings. Connect AP using Enterprise Security - MSCHAPV2
References board_init(), tstrAuth1xMschap2::bPrependDomain, tstrAuth1xMschap2::bUnencryptedUserName, configure_console(), tstrNetworkId::enuChannel, M2M_SUCCESS, M2M_WIFI_CH_ALL, m2m_wifi_connect_1x_mschap2(), m2m_wifi_handle_events(), m2m_wifi_init(), MAIN_WLAN_802_1X_PWD, MAIN_WLAN_802_1X_USR_NAME, MAIN_WLAN_SSID, nm_bsp_init(), NULL, tstrWifiInitParam::pfAppWifiCb, tstrNetworkId::pu8Bssid, tstrAuth1xMschap2::pu8Domain, tstrAuth1xMschap2::pu8Password, tstrNetworkId::pu8Ssid, tstrAuth1xMschap2::pu8UserName, STRING_HEADER, sysclk_init(), tstrAuth1xMschap2::u16PasswordLen, tstrAuth1xMschap2::u16UserNameLen, tstrNetworkId::u8SsidLen, wifi_cb(), and WIFI_CRED_SAVE_ENCRYPTED.
|
static |
Callback to get the Wi-Fi status update.
[in] | u8MsgType | type of Wi-Fi notification. Possible types are: |
[in] | pvMsg | A pointer to a buffer containing the notification parameters (if any). It should be casted to the correct data type corresponding to the notification type. |
References M2M_WIFI_CONNECTED, M2M_WIFI_DISCONNECTED, M2M_WIFI_REQ_DHCP_CONF, m2m_wifi_request_dhcp_client(), M2M_WIFI_RESP_CON_STATE_CHANGED, and tstrM2mWifiStateChanged::u8CurrState.
Referenced by main().