FreeRTOS Peripheral Control API For the SPI.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
|
status_code_t | freertos_spi_full_duplex_packet_async (freertos_spi_if p_spi, uint8_t *rx_data, uint8_t *tx_data, uint32_t len, portTickType block_time_ticks, xSemaphoreHandle notification_semaphore) |
| Initiate a completely asynchronous multi-byte full duplex operation on an SPI peripheral. More...
|
|
freertos_spi_if | freertos_spi_master_init (Spi *p_spi, const freertos_peripheral_options_t *const freertos_driver_parameters) |
| Initializes the FreeRTOS ASF SPI master driver for the specified SPI port. More...
|
|
status_code_t | freertos_spi_read_packet_async (freertos_spi_if p_spi, uint8_t *data, uint32_t len, portTickType block_time_ticks, xSemaphoreHandle notification_semaphore) |
| Initiate a completely asynchronous multi-byte read operation on an SPI peripheral. More...
|
|
status_code_t | freertos_spi_write_packet_async (freertos_spi_if p_spi, const uint8_t *data, size_t len, portTickType block_time_ticks, xSemaphoreHandle notification_semaphore) |
| Initiate a completely asynchronous multi-byte write operation on an SPI peripheral. More...
|
|
static void | local_spi_handler (const portBASE_TYPE spi_index) |
|