#include <freertos_peripheral_control_private.h>
Data Fields | |
Pdc * | pdc_base_address |
void * | peripheral_base_address |
uint32_t | peripheral_id |
enum IRQn | peripheral_irq |
Pdc* freertos_peripheral_parameters::pdc_base_address |
Referenced by freertos_twi_read_packet_async(), and freertos_twi_write_packet_async().
void* freertos_peripheral_parameters::peripheral_base_address |
Referenced by local_spi_handler(), and local_twi_handler().
uint32_t freertos_peripheral_parameters::peripheral_id |
enum IRQn freertos_peripheral_parameters::peripheral_irq |