FreeRTOS Peripheral Control API For the TWI.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include <string.h>
#include "twi_master.h"
#include "freertos_twi_master.h"
#include "freertos_peripheral_control_private.h"
Data Structures | |
struct | twi_module |
Macros | |
#define | IER_ERROR_INTERRUPTS (TWI_IER_NACK | TWI_IER_ARBLST | TWI_IER_OVRE) |
#define | MASK_ALL_INTERRUPTS (0xffffffffUL) |
#define | SR_ERROR_INTERRUPTS (TWI_SR_NACK | TWI_SR_ARBLST | TWI_SR_OVRE) |
#define | TWI_TIMEOUT_COUNTER (0xffffffffUL) |
Functions | |
freertos_twi_if | freertos_twi_master_init (Twi *p_twi, const freertos_peripheral_options_t *const freertos_driver_parameters) |
Initializes the FreeRTOS ASF TWI (I2C) master driver for the specified TWI port. More... | |
status_code_t | freertos_twi_read_packet_async (freertos_twi_if p_twi, twi_packet_t *p_packet, portTickType block_time_ticks, xSemaphoreHandle notification_semaphore) |
Initiate a completely asynchronous multi-byte read operation on an TWI peripheral. More... | |
status_code_t | freertos_twi_write_packet_async (freertos_twi_if p_twi, twi_packet_t *p_packet, portTickType block_time_ticks, xSemaphoreHandle notification_semaphore) |
Initiate a completely asynchronous multi-byte write operation on a TWI peripheral. More... | |
static void | local_twi_handler (const portBASE_TYPE twi_index) |
Variables | |
static const freertos_pdc_peripheral_parameters_t | all_twi_definitions [MAX_TWIS] |
static const freertos_dma_event_control_t | null_dma_control = {NULL, NULL} |
static freertos_dma_event_control_t | rx_dma_control [MAX_TWIS] |
static struct twi_module | twis [MAX_TWIS] |
static freertos_dma_event_control_t | tx_dma_control [MAX_TWIS] |
#define IER_ERROR_INTERRUPTS (TWI_IER_NACK | TWI_IER_ARBLST | TWI_IER_OVRE) |
Referenced by freertos_twi_master_init(), freertos_twi_read_packet_async(), and freertos_twi_write_packet_async().
#define MASK_ALL_INTERRUPTS (0xffffffffUL) |
Referenced by freertos_twi_master_init().
#define SR_ERROR_INTERRUPTS (TWI_SR_NACK | TWI_SR_ARBLST | TWI_SR_OVRE) |
Referenced by local_twi_handler().
#define TWI_TIMEOUT_COUNTER (0xffffffffUL) |
Referenced by freertos_twi_read_packet_async(), freertos_twi_write_packet_async(), and local_twi_handler().
|
static |
References twi_module::buffer, twi_module::length, NULL, pdc_disable_transfer(), pdFALSE, freertos_peripheral_parameters::peripheral_base_address, SR_ERROR_INTERRUPTS, status, twi_disable_interrupt(), twi_get_interrupt_mask(), twi_get_interrupt_status(), TWI_TIMEOUT_COUNTER, twis, and xSemaphoreGiveFromISR.
|
static |
|
static |
|
static |
|
static |
Referenced by freertos_twi_read_packet_async(), freertos_twi_write_packet_async(), and local_twi_handler().
|
static |