FreeRTOS Peripheral Control API For the UART.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <string.h>
#include "serial.h"
#include "freertos_uart_serial.h"
#include "freertos_peripheral_control_private.h"
Macros | |
#define | IER_ERROR_INTERRUPTS (UART_IER_OVRE | UART_IER_FRAME | UART_IER_PARE) |
#define | MASK_ALL_INTERRUPTS (0xffffffffUL) |
#define | RX_NOT_USED (uint8_t *) 0x1 |
#define | SR_ERROR_INTERRUPTS (UART_SR_OVRE | UART_SR_FRAME |UART_SR_PARE) |
Enumerations | |
enum | buffer_operations { data_added = 0, data_removed, data_added = 0, data_removed } |
Functions | |
static void | configure_rx_dma (uint32_t uart_index, enum buffer_operations operation_performed) |
freertos_uart_if | freertos_uart_serial_init (Uart *p_uart, const sam_uart_opt_t *const uart_parameters, const freertos_peripheral_options_t *const freertos_driver_parameters) |
Initializes the FreeRTOS ASF UART driver for the specified UART port. More... | |
uint32_t | freertos_uart_serial_read_packet (freertos_uart_if p_uart, uint8_t *data, uint32_t len, portTickType block_time_ticks) |
Initiate a completely multi-byte read operation on a UART peripheral. More... | |
status_code_t | freertos_uart_write_packet_async (freertos_uart_if p_uart, const uint8_t *data, size_t len, portTickType block_time_ticks, xSemaphoreHandle notification_semaphore) |
Initiate a completely asynchronous multi-byte write operation on a UART peripheral. More... | |
static void | local_uart_handler (const portBASE_TYPE uart_index) |
Variables | |
static const freertos_pdc_peripheral_parameters_t | all_uart_definitions [MAX_UARTS] |
static freertos_pdc_rx_control_t | rx_buffer_definitions [MAX_UARTS] |
static freertos_dma_event_control_t | tx_dma_control [MAX_UARTS] |
#define IER_ERROR_INTERRUPTS (UART_IER_OVRE | UART_IER_FRAME | UART_IER_PARE) |
Referenced by freertos_uart_serial_init().
#define MASK_ALL_INTERRUPTS (0xffffffffUL) |
Referenced by freertos_uart_serial_init().
#define RX_NOT_USED (uint8_t *) 0x1 |
Referenced by freertos_uart_serial_init(), freertos_uart_serial_read_packet(), and local_uart_handler().
#define SR_ERROR_INTERRUPTS (UART_SR_OVRE | UART_SR_FRAME |UART_SR_PARE) |
Referenced by local_uart_handler().
enum buffer_operations |
|
static |
References configASSERT, data_added, freertos_pdc_rx_control::next_byte_to_read, NULL, freertos_pdc_rx_control::past_rx_buffer_end_address, pdc_enable_transfer(), pdc_rx_init(), freertos_pdc_rx_control::rx_pdc_parameters, uart_disable_interrupt(), uart_enable_interrupt(), pdc_packet::ul_addr, and pdc_packet::ul_size.
Referenced by freertos_uart_serial_read_packet(), and local_uart_handler().
|
static |
Normally the uart_status can't be "0" when the interrupt happened. It happened only when in PDC mode with TXRDY and RXRDY interrupts since the flags has been cleared by PDC. As the TXRDY is never enabled in this service, here we check the RXRDY interrupt case.
References configASSERT, configure_rx_dma(), data_added, freertos_pdc_rx_control::next_byte_to_read, NULL, freertos_pdc_rx_control::past_rx_buffer_end_address, pdFALSE, freertos_pdc_rx_control::rx_buffer_start_address, freertos_pdc_rx_control::rx_event_semaphore, RX_NOT_USED, freertos_pdc_rx_control::rx_pdc_parameters, SR_ERROR_INTERRUPTS, uart_disable_interrupt(), uart_get_interrupt_mask(), uart_get_status(), uart_reset_status(), pdc_packet::ul_addr, pdc_packet::ul_size, and xSemaphoreGiveFromISR.
|
static |
|
static |
|
static |