PDC data packet for transfer.
#include <pdc.h>
Data Fields | |
uint32_t | ul_addr |
Start address of the transfer packet data. More... | |
uint32_t | ul_size |
Transfer packet size (in units of the peripheral data width). More... | |
uint32_t pdc_packet::ul_addr |
Start address of the transfer packet data.
Referenced by _pplc_cmd_op(), adc_input_init(), ble_pdc_send_data(), ble_pdc_uart_handler(), bt_usart_receive(), bt_usart_transfer(), buart_if_open(), buart_if_write(), busart_if_open(), busart_if_write(), configure_primary_uart(), configure_rx_dma(), freertos_spi_full_duplex_packet_async(), freertos_spi_read_packet_async(), freertos_start_pdc_transfer(), freertos_uart_serial_init(), freertos_usart_serial_init(), ili9341_copy_pixels_to_screen(), ili9341_duplicate_pixel(), ksz8851_fifo_dummy(), ksz8851_fifo_read(), ksz8851_fifo_write(), ksz8851_reg_read(), ksz8851_reg_write(), local_uart_handler(), local_usart_handler(), main(), pdc_rx_init(), pdc_tx_init(), pdc_update_rx_transfer(), PWM_Handler(), run_pwm_test(), SPI_Handler(), spi_master_transfer(), spi_slave_transfer(), TC0_Handler(), usart_clear(), and USART_Handler().
uint32_t pdc_packet::ul_size |
Transfer packet size (in units of the peripheral data width).
Referenced by _pplc_cmd_op(), adc_input_init(), ble_pdc_send_data(), ble_pdc_uart_handler(), bt_usart_receive(), bt_usart_transfer(), buart_if_open(), buart_if_write(), busart_if_open(), busart_if_write(), configure_primary_uart(), configure_rx_dma(), freertos_copy_bytes_from_pdc_circular_buffer(), freertos_spi_full_duplex_packet_async(), freertos_spi_read_packet_async(), freertos_start_pdc_transfer(), freertos_uart_serial_init(), freertos_usart_serial_init(), ili9341_copy_pixels_to_screen(), ili9341_duplicate_pixel(), ksz8851_fifo_dummy(), ksz8851_fifo_read(), ksz8851_fifo_write(), ksz8851_reg_read(), ksz8851_reg_write(), local_uart_handler(), local_usart_handler(), main(), pdc_rx_init(), pdc_tx_init(), pdc_update_rx_transfer(), PWM_Handler(), run_pwm_test(), serial_drive_rx_data_count(), SPI_Handler(), spi_master_transfer(), spi_slave_transfer(), TC0_Handler(), USART1_Handler(), usart_clear(), and USART_Handler().