Operative System Support Interface.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <FreeRTOS.h>
#include <FreeRTOS_CLI.h>
#include <StackMacros.h>
#include <croutine.h>
#include <list.h>
#include <mpu_wrappers.h>
#include <portable.h>
#include <projdefs.h>
#include <queue.h>
#include <semphr.h>
#include <task.h>
#include <timers.h>
#include <atpl230.h>
#include <pal.h>
#include <usi.h>
#include <sscs432.h>
#include <mngl.h>
#include <prime.h>
#include <oss_if.h>
#include "conf_oss.h"
Functions | |
static void | _prime_stack_process (void *pvParameters) |
Periodic task to process PRIME. Initialize and start every layer. More... | |
static void | _update_1ms_proc (xTimerHandle pxTimer) |
Task to update internal PRIME systick. More... | |
void | vPrimeStackInitTask (void) |
Create main PRIME task and create timer to update internal counters. More... | |
Variables | |
xTaskHandle | xPrimeHnd |
xTimerHandle | xUpdateTimer |