ATPL230 Sniffer Interface for Physical layer.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdio.h>
#include "string.h"
#include "asf.h"
#include "conf_board.h"
#include "board.h"
#include "led.h"
#include "atpl230.h"
#include "conf_atpl230.h"
#include "conf_phy.h"
#include "sniffer_if.h"
Macros | |
#define | BSP_LED_SUPPORT |
Functions | |
usi_status_t | Dummy_sniffer_send_cmd (void *msg) |
Default serial interface for unused USI. More... | |
uint8_t | serial_if_sniffer_api_parser (uint8_t *puc_rx_msg, uint16_t us_len) |
Received message. More... | |
void | sniffer_if_init (uint8_t uc_enable_led) |
Initialize sniffer interface. More... | |
void | sniffer_if_process (void) |
Task to manage the serialization of the reception message through USI. More... | |
usi_status_t | usi_send_cmd (void *msg))) |
Function to transmit data through USI. More... | |
Variables | |
static x_usi_sniffer_cmd_params | x_phy_sniffer_msg |
static uint8_t | uc_sniffer_led_enable |
static uint8_t | uc_sniffer_data_buf [800] |
static uint8_t | uc_sniffer_rsp_buf [800] |
#define BSP_LED_SUPPORT |