Heart Rate Service.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | hr_init_service (hr_gatt_service_handler_t *heart_rate_serv) |
Heart Rate service and characteristic initialization(Called only once by user). More... | |
at_ble_status_t | hr_primary_service_define (hr_gatt_service_handler_t *hr_primary_service) |
Register a dis service instance inside stack. More... | |
uint8_t | hr_write_value_handler (hr_gatt_service_handler_t *hr_primary_service, at_ble_characteristic_changed_t *params) |
handler for characteristic write called by profile More... | |
Variables | |
uint8_t | body_sensor_location_value = CHEST |
initial body sensor location value More... | |
uint8_t | hr_control_point_value = 0 |
initial heart rate control point value More... | |
uint16_t | hr_measurement_value = 0 |
initial heart rate measurement value More... | |
void hr_init_service | ( | hr_gatt_service_handler_t * | heart_rate_serv | ) |
Heart Rate service and characteristic initialization(Called only once by user).
[in] | Heart | rate service instance |
References AT_BLE_ATTR_NO_PERMISSIONS, AT_BLE_ATTR_READABLE_NO_AUTHN_NO_AUTHR, AT_BLE_ATTR_READABLE_REQ_AUTHN_NO_AUTHR, AT_BLE_ATTR_WRITABLE_NO_AUTHN_NO_AUTHR, AT_BLE_ATTR_WRITABLE_REQ_AUTHN_NO_AUTHR, AT_BLE_ATTR_WRITABLE_REQ_AUTHN_REQ_AUTHR, AT_BLE_CHAR_NOTIFY, AT_BLE_CHAR_READ, AT_BLE_CHAR_WRITE, AT_BLE_UUID_16, BODY_SENSOR_LOCATION_CHAR_UUID, body_sensor_location_value, at_ble_characteristic_t::char_val_handle, at_ble_characteristic_t::client_config_handle, at_ble_characteristic_t::client_config_permissions, HEART_RATE_CONTROL_POINT_CHAR_UUID, HEART_RATE_MEASUREMENT_CHAR_UUID, HEART_RATE_SERVICE_UUID, hr_control_point_value, hr_measurement_value, HR_MM_EX_SIZE, HR_MM_FLAGS_SIZE, HR_MM_RR_SIZE, HR_MM_VAL_SIZE, at_ble_characteristic_t::init_value, NULL, at_ble_characteristic_t::presentation_format, at_ble_characteristic_t::properties, hr_gatt_service_handler::serv_chars, hr_gatt_service_handler::serv_handle, hr_gatt_service_handler::serv_uuid, at_ble_characteristic_t::server_config_handle, at_ble_characteristic_t::server_config_permissions, at_ble_uuid_t::type, at_ble_characteristic_t::user_desc, at_ble_characteristic_t::user_desc_handle, at_ble_characteristic_t::user_desc_len, at_ble_characteristic_t::user_desc_max_len, at_ble_characteristic_t::user_desc_permissions, at_ble_uuid_t::uuid, at_ble_characteristic_t::uuid, at_ble_characteristic_t::value_init_len, at_ble_characteristic_t::value_max_len, and at_ble_characteristic_t::value_permissions.
Referenced by hr_sensor_service_init().
at_ble_status_t hr_primary_service_define | ( | hr_gatt_service_handler_t * | hr_primary_service | ) |
Register a dis service instance inside stack.
[in] | dis_primary_service | dis service instance |
References at_ble_primary_service_define(), HR_TOTAL_CHARATERISTIC_NUM, NULL, hr_gatt_service_handler::serv_chars, hr_gatt_service_handler::serv_handle, and hr_gatt_service_handler::serv_uuid.
Referenced by hr_sensor_service_define().
uint8_t hr_write_value_handler | ( | hr_gatt_service_handler_t * | hr_primary_service, |
at_ble_characteristic_changed_t * | params | ||
) |
handler for characteristic write called by profile
[in] | hr_gatt_service_handler_t | servcie handler |
References at_ble_characteristic_changed_t::char_handle, at_ble_characteristic_changed_t::char_new_value, at_ble_characteristic_t::char_val_handle, at_ble_characteristic_t::client_config_handle, HR_CONTROL_POINT_RESET, HR_NOTIFICATION_DISABLE, HR_NOTIFICATION_ENABLE, and hr_gatt_service_handler::serv_chars.
Referenced by hr_sensor_char_changed_handler().
uint8_t body_sensor_location_value = CHEST |
initial body sensor location value
uint8_t hr_control_point_value = 0 |
initial heart rate control point value
uint16_t hr_measurement_value = 0 |
initial heart rate measurement value