Microchip® Advanced Software Framework

rucb.h File Reference

    Header file for the reliable unicast bulk transfer module
Author
Adam Dunkels adam@.nosp@m.sics.nosp@m..se

Data Structures

struct  rucb_callbacks
 
struct  rucb_conn
 

Macros

#define RUCB_DATASIZE   64
 

Enumerations

enum  {
  RUCB_FLAG_NONE,
  RUCB_FLAG_NEWFILE,
  RUCB_FLAG_LASTCHUNK
}
 

Functions

void rucb_close (struct rucb_conn *c)
 
void rucb_open (struct rucb_conn *c, uint16_t channel, const struct rucb_callbacks *u)
 
int rucb_send (struct rucb_conn *c, const linkaddr_t *receiver)
 

#define RUCB_DATASIZE   64

anonymous enum
Enumerator
RUCB_FLAG_NONE 
RUCB_FLAG_NEWFILE 
RUCB_FLAG_LASTCHUNK 

void rucb_close ( struct rucb_conn c)
void rucb_open ( struct rucb_conn c,
uint16_t  channel,
const struct rucb_callbacks u 
)
int rucb_send ( struct rucb_conn c,
const linkaddr_t receiver 
)