Microchip® Advanced Software Framework

rudolph1.h File Reference

    Header file for the multi-hop reliable bulk data transfer mechanism
Author
Adam Dunkels adam@.nosp@m.sics.nosp@m..se
#include "net/rime/trickle.h"
#include "net/rime/ipolite.h"
#include "sys/ctimer.h"

Data Structures

struct  rudolph1_callbacks
 
struct  rudolph1_conn
 

Enumerations

enum  {
  RUDOLPH1_FLAG_NONE,
  RUDOLPH1_FLAG_NEWFILE,
  RUDOLPH1_FLAG_LASTCHUNK
}
 

Functions

void rudolph1_close (struct rudolph1_conn *c)
 
void rudolph1_open (struct rudolph1_conn *c, uint16_t channel, const struct rudolph1_callbacks *cb)
 
void rudolph1_send (struct rudolph1_conn *c, clock_time_t send_interval)
 
void rudolph1_stop (struct rudolph1_conn *c)