Timer library implementation.
Functions | |
int | timer_expired (struct timer *t) |
Check if a timer has expired. More... | |
clock_time_t | timer_remaining (struct timer *t) |
The time until the timer expires. More... | |
void | timer_reset (struct timer *t) |
Reset the timer with the same interval. More... | |
void | timer_restart (struct timer *t) |
Restart the timer from the current point in time. More... | |
void | timer_set (struct timer *t, clock_time_t interval) |
Set a timer. More... | |