Microchip® Advanced Software Framework

cdc/device/example/conf_usb.h File Reference

USB configuration file for CDC application.

Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "board.h"
#include "udi_cdc_conf.h"
#include "uart.h"
#include "main.h"

Macros

#define USB_DEVICE_VENDOR_ID   USB_VID_ATMEL
 USB Device Configuration. More...
 
#define USB_DEVICE_PRODUCT_ID   USB_PID_ATMEL_UC3_CDC_DEBUG
 
#define USB_DEVICE_MAJOR_VERSION   1
 
#define USB_DEVICE_MINOR_VERSION   0
 
#define USB_DEVICE_POWER   100
 
#define USB_DEVICE_ATTR   (USB_CONFIG_ATTR_SELF_POWERED)
 
#define USB_DEVICE_MANUFACTURE_NAME   "ATMEL ASF"
 USB Device string definitions (Optional) More...
 
#define USB_DEVICE_PRODUCT_NAME   "CDC Virtual Com"
 
#define UDC_VBUS_EVENT(b_vbus_high)
 Device speeds support Low speed not supported by CDC. More...
 
#define UDC_SOF_EVENT()   main_sof_action()
 
#define UDC_SUSPEND_EVENT()   main_suspend_action()
 
#define UDC_RESUME_EVENT()   main_resume_action()
 
#define UDI_CDC_PORT_NB   1
 Mandatory when USB_DEVICE_ATTR authorizes remote wakeup feature. More...
 
#define UDI_CDC_ENABLE_EXT(port)   main_cdc_enable(port)
 Interface callback definition. More...
 
#define UDI_CDC_DISABLE_EXT(port)   main_cdc_disable(port)
 
#define UDI_CDC_RX_NOTIFY(port)   uart_rx_notify(port)
 
#define UDI_CDC_TX_EMPTY_NOTIFY(port)
 
#define UDI_CDC_SET_CODING_EXT(port, cfg)   uart_config(port,cfg)
 
#define UDI_CDC_SET_DTR_EXT(port, set)   main_cdc_set_dtr(port,set)
 
#define UDI_CDC_SET_RTS_EXT(port, set)
 
#define UDI_CDC_LOW_RATE
 Define it when the transfer CDC Device to Host is a low rate (<512000 bauds) to reduce CDC buffers size. More...
 
#define UDI_CDC_DEFAULT_RATE   57600
 Default configuration of communication port. More...
 
#define UDI_CDC_DEFAULT_STOPBITS   CDC_STOP_BITS_1
 
#define UDI_CDC_DEFAULT_PARITY   CDC_PAR_NONE
 
#define UDI_CDC_DEFAULT_DATABITS   8
 

#define UDC_RESUME_EVENT ( )    main_resume_action()
#define UDC_SOF_EVENT ( )    main_sof_action()
#define UDC_SUSPEND_EVENT ( )    main_suspend_action()
#define UDC_VBUS_EVENT (   b_vbus_high)

Device speeds support Low speed not supported by CDC.

To authorize the High speed USB Device Callbacks definitions (Optional)

#define UDI_CDC_DEFAULT_DATABITS   8
#define UDI_CDC_DEFAULT_PARITY   CDC_PAR_NONE
#define UDI_CDC_DEFAULT_RATE   57600

Default configuration of communication port.

#define UDI_CDC_DEFAULT_STOPBITS   CDC_STOP_BITS_1
#define UDI_CDC_DISABLE_EXT (   port)    main_cdc_disable(port)
#define UDI_CDC_ENABLE_EXT (   port)    main_cdc_enable(port)

Interface callback definition.

#define UDI_CDC_LOW_RATE

Define it when the transfer CDC Device to Host is a low rate (<512000 bauds) to reduce CDC buffers size.

#define UDI_CDC_PORT_NB   1

Mandatory when USB_DEVICE_ATTR authorizes remote wakeup feature.

When a extra string descriptor must be supported other than manufacturer, product and serial string USB Interface Configuration Configuration of CDC interfaceDefine two USB communication ports

#define UDI_CDC_RX_NOTIFY (   port)    uart_rx_notify(port)
#define UDI_CDC_SET_CODING_EXT (   port,
  cfg 
)    uart_config(port,cfg)
#define UDI_CDC_SET_DTR_EXT (   port,
  set 
)    main_cdc_set_dtr(port,set)
#define UDI_CDC_SET_RTS_EXT (   port,
  set 
)
#define UDI_CDC_TX_EMPTY_NOTIFY (   port)
#define USB_DEVICE_ATTR   (USB_CONFIG_ATTR_SELF_POWERED)
#define USB_DEVICE_MAJOR_VERSION   1
#define USB_DEVICE_MANUFACTURE_NAME   "ATMEL ASF"

USB Device string definitions (Optional)

#define USB_DEVICE_MINOR_VERSION   0
#define USB_DEVICE_POWER   100
#define USB_DEVICE_PRODUCT_ID   USB_PID_ATMEL_UC3_CDC_DEBUG
#define USB_DEVICE_PRODUCT_NAME   "CDC Virtual Com"
#define USB_DEVICE_VENDOR_ID   USB_VID_ATMEL

USB Device Configuration.

Device definition (mandatory)