Microchip® Advanced Software Framework

freertos-7.0.0/source/include/portable.h File Reference
#include "portmacro.h"
#include "mpu_wrappers.h"

Macros

#define portNUM_CONFIGURABLE_REGIONS   1
 

Functions

void * pvPortMalloc (size_t xSize) PRIVILEGED_FUNCTION
 
portSTACK_TYPE * pxPortInitialiseStack (portSTACK_TYPE *pxTopOfStack, pdTASK_CODE pxCode, void *pvParameters)
 
void vPortEndScheduler (void) PRIVILEGED_FUNCTION
 
void vPortFree (void *pv) PRIVILEGED_FUNCTION
 
void vPortInitialiseBlocks (void) PRIVILEGED_FUNCTION
 
size_t xPortGetFreeHeapSize (void) PRIVILEGED_FUNCTION
 
portBASE_TYPE xPortStartScheduler (void) PRIVILEGED_FUNCTION
 

#define portNUM_CONFIGURABLE_REGIONS   1

void* pvPortMalloc ( size_t  xSize)
portSTACK_TYPE* pxPortInitialiseStack ( portSTACK_TYPE *  pxTopOfStack,
pdTASK_CODE  pxCode,
void *  pvParameters 
)
void vPortEndScheduler ( void  )
void vPortFree ( void *  pv)
void vPortInitialiseBlocks ( void  )
size_t xPortGetFreeHeapSize ( void  )
portBASE_TYPE xPortStartScheduler ( void  )